ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14

Type

N/A Cap

Style

N/A FNPT

Nominal Size

N/A 1/2 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 2,000 psi

Product Number

N/A 4316010354

UPC Code

N/A 92201231116

Weight

N/A 0.23 lb