ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

3 in

Material

Malleable Iron conforming to ASTM A-197

Coatings

Black

Max. Rated Pressure

1000 psi

Product Number

0810507889

UPC Code

69029156658

HPH Code

NA

Weight

8.1 lb