ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39

Type

Union

Style

FNPT x FNPT

Nominal Size

1 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Galvanized

Max. Rated Pressure

500 psi

Product Number

0813605904

UPC Code

69029113071

Weight

1.56 lb