ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Anvil Threaded Galvanized Malleable Iron Extension Peace Class 150
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1

Type

N/A Adapter

Style

N/A MNPT x FNPT

Nominal Size

N/A 1/2 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0311095418

UPC Code

N/A 69029142599

HPH Code

N/A 005GR3659

Weight

N/A 0.19 lb