ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3

Type

N/A Elbow

Style

N/A FNPT x MNPT

Nominal Size

N/A 1 in

Material

N/A Malleable Iron conforming to ASTM A-197

Coatings

N/A Black

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0310027602

UPC Code

N/A 69029134723

HPH Code

N/A 005GR0212

Weight

N/A 0.52 lb