ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B1.20.1

Type

Bushing

Style

MNPT x FNPT

Nominal Size

2 x 1/2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Galvanized

Max. Rated Pressure

300 psi

Product Number

0819907858

UPC Code

69029188203

Weight

0.56 lb