ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SCI Threaded Galvanized Malleable Iron Extension Peace Class 150
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1

Type

Adapter

Style

MNPT x FNPT

Nominal Size

2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Galvanized

Max. Rated Pressure

300 psi

Product Number

4316010606

UPC Code

09220129960

HPH Code

NA

Weight

0.9 lb