ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14

Type

Cap

Style

FNPT

Nominal Size

1/2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

0818900532

UPC Code

69029187933

Weight

0.11 lb