ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39

Type

Coupling

Style

FNPT x FNPT

Nominal Size

1/8 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

0810079608

UPC Code

69029187831

HPH Code

NA

Weight

0.05 lb