ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A-197; ASTM A-153; ASME B16.3; ASME B1.20.1

Type

Cross

Style

FNPT x FNPT x FNPT x FNPT

Nominal Size

2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

4316001060

UPC Code

09220129824

HPH Code

NA

Weight

2.70 lb