ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    Lateral Anvilets provide a strong, readily attached 45° lateral outlet connection.
    Anvil Anvilets provide a strong branch pipe connection, considerably stronger than a welded pipe-to-pipe connection. Consequently, with good welding procedures, Anvil Anvilets offer greater resistance to distortion and bursting.
    Anvil Anvilets readily and economically permit the adding of branch connectors to existing piping installations, eliminating the relatively higher cost of cutting or disassembly and re-assembly required for the installation of tees.
    Anvil Anvilets of the same outlet size as a header or run pipe size (i.e. "Full Size" Anvilets) are so proportioned that the (elliptically shaped) hole in the header pipe has the minimum weakening or distortion effect, and yet provides good fluid flow characteristics.
Unit of Measure

Specifications

Type

Lateral Anvilet

Style

Threaded

Nominal Outlet

1/2 in

Nominal Header

1 1/4 to 1 1/2 in

Material

Forged Steel

Class

3000

Installation Note

Anvil Anvilets are designed to have no more than a 1/16" gap (1.6mm) between the base or skirt of the Anvilet when it is seated directly upon the appropriate run pipe. However, it is recommended that the skirt of Anvilets be held slightly above the run pipe and tack welded to provide a small continuous root gap between the skirt and run pipe before completing the all-around welding beads or fillet.

Product Number

0766258016

UPC Code

69029184218

HPH Code

NA

Weight

0.65 lb