Lateral Anvilets provide a strong, readily attached 45° lateral outlet connection.
Anvil Anvilets provide a strong branch pipe connection,
considerably stronger than a welded pipe-to-pipe connection.
Consequently, with good welding procedures, Anvil Anvilets offer
greater resistance to distortion and bursting.
Anvil Anvilets readily and economically permit the adding of branch
connectors to existing piping installations, eliminating the relatively
higher cost of cutting or disassembly and re-assembly required for
the installation of tees.
Anvil Anvilets of the same outlet size as a header or run pipe size
(i.e. "Full Size" Anvilets) are so proportioned that the (elliptically
shaped) hole in the header pipe has the minimum weakening or
distortion effect, and yet provides good fluid flow characteristics.
Unit of Measure
Specifications
Industry Standards/Certifications
N/AMSS standard SP-97, ASTM A105, ASME B16.25
Type
N/ALateral Anvilet
Style
N/AButt Weld
Nominal Outlet
N/A1 in
Nominal Header
N/A1 in
Material
N/AForged Steel
Class
N/ASTD
Installation Note
N/AAnvil Anvilets are designed to have no more than a 1/16" gap
(1.6mm) between the base or skirt of the Anvilet when it is
seated directly upon the appropriate run pipe. However, it is
recommended that the skirt of Anvilets be held slightly above
the run pipe and tack welded to provide a small continuous
root gap between the skirt and run pipe before completing the
all-around welding beads or fillet.