Batch CAD Cart (0)
  • Cart is empty
  • Installation in concrete walls or ceiling penetrations.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets
  • Easy installation in tight spaces.
  • Available with UHO-3 Universal Open Hub Bracket.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM/UL Approved

Type

N/A FlexHead® Hose

Style

N/A Institutional Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 3/4

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 36 in

Min Bend Radius FM

N/A 8 in

Min Bend Radius UL

N/A 3 in

Number of 90º Bends FM

N/A 3

Number of 90º Bends UL

N/A 3

Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM

N/A 16 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 18 ft

Product Number

N/A 3640005360

UPC Code

N/A 65280801224