ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only.
Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment- welded steel or forged steel.
Unit of Measure

Specifications

Type

Tee

Style

Plain

Nominal Size

5

Body Material

Carbon Steel pipe conforming to ASTM A 53, Type "E" or "S", Grade "B"

Coatings

Rust inhibiting paint Color: ORANGE

Anvil Product Number

0390036168

UPC Code

69029147193

Weight

21.7 lb