ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only.
Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment- welded steel or forged steel.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Plain

Nominal Size

N/A 5

Body Material

N/A Carbon Steel pipe conforming to ASTM A 53, Type "E" or "S", Grade "B"

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153

Anvil Product Number

N/A 0390136976

UPC Code

N/A 69029177918

Weight

N/A 21.7 lb