ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok End Guard fittings are fabricated from extra heavy (XS) materials. The groove conforms to Gruvlok End Guard cut grooving specification. These fittings may be used for high pressure systems and where lined or coated fittings are required. Gruvlok EG fittings conform to NACE STD-RP-04-72 (Contact an ASC Engineered Solutions™ Representative with specific service details). End Guard fittings should only be used with Series 7004 Couplings and EG Gasket.
Double groove fittings available, please contact an ASC-ES Sales Representative.
Unit of Measure

Specifications

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 6 in

Body Material

N/A Extra strong forged steel fittings conforming to ASTM A 234

Coatings

N/A Rust inhibiting paint Color: ORANGE

Product Number

N/A 0390039147

UPC Code

N/A 69029157609

Weight

N/A 27.2 lb