ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok Fig. 7377 is a flexible coupling utilizing double groove technology designed for high pressure piping applications. Fig. 7377 is specifically designed for use in mining, oil, gas, slurry, sludge, and hydraulic systems. The maximum working pressure for each pipe schedule and size are listed in the table below. Fig. 7377 is an ideal solution for high pressure applications, exceeding Anvil’s Fig. 7004 capabilities. See page 3 for double groove piping dimensions.
Unit of Measure

Specifications

Type

Coupling

Style

Grooved

Nominal Size

10 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12.

Coatings

Rust inhibiting paint – Color: Orange (standard)

Gasket Material

Grade “T” Nitrile (Orange color code)

Gasket Type

End Guard

Bolt Material

SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

ASTM A563, Grade A, Zinc Electroplated

Lubrication

Gruvlok Xtreme

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

250 ºF

Max. Working Pressure (Schedule 160)

3000 psi

Max. Working Pressure (Schedule 80)

2500 psi

Min Specified Torque

500 lb·ft

Max Specified Torque

600 lb·ft

Max. End Load (Schedule 160)

272288 lb

Max. End Load (Schedule 80)

226906 lb

Coupling Bolts Size

1 1/8 x 6 1/2 in

Coupling Bolts Qty.

4

Product Number

0390011245

UPC Code

66242888599

Weight

98.3 lb