Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 10 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Coatings |
N/A Rust inhibiting paint – Color: Orange (standard) |
Gasket Material |
N/A Grade “EP” EPDM (Copper color code) |
Gasket Type |
N/A Flush Gap |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Lubrication |
N/A Gruvlok Xtreme |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure (Schedule 160) |
N/A 3000 psi |
Max. Working Pressure (Schedule 80) |
N/A 2500 psi |
Min Specified Torque |
N/A 500 lb·ft |
Max Specified Torque |
N/A 600 lb·ft |
Max. End Load (Schedule 160) |
N/A 272288 lb |
Max. End Load (Schedule 80) |
N/A 226906 lb |
Coupling Bolts Size |
N/A 1 1/8 x 6 1/2 in |
Coupling Bolts Qty. |
N/A 4 |
Product Number |
N/A 0390011344 |
UPC Code |
N/A 66242880064 |
Weight |
N/A 98.3 lb |