ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7004EG High Pressure Coupling uses the specially designed “End Guard” gasket for use with “EG” grooved pipe. The “EG” gasket has a center rib which extends between the pipes in order to provide pipe end protection, which makes it ideally suited for internally lined or coated pipe applications. The Fig. 7004EG High Pressure Coupling permits working pressure ratings up to 2500 psi (172.4 bar). Working Pressure and End Load values are based on “EG” cut grooved schedule 80 steel pipe. Fig. 7004EG provides a rigid joint and does not allow for expansion or contraction. Beveled end pipe should not be used with “EG” gaskets.
Unit of Measure

Specifications

Type

Coupling

Style

Grooved

Nominal Size

8 in

Housing Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

Rust inhibiting paint – Color: Black (standard)

Gasket Material

Grade “T” Nitrile (Orange color code) EG Gasket

Gasket Type

End Guard

Bolt Material

SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

ASTM A563, Grade A, Zinc Electroplated

Lubrication

Gruvlok XtremeTM

Max. Service Temperature Range

-20 ºF

Max. Working Pressure

1500 psi

Max. End Load

87639 lb

Range of Pipe End Separation

0 - 3/32 in

Coupling Bolts Size

1 x 5 1/2 in

Coupling Bolts Qty.

2

Product Number

0390007112

UPC Code

65280803103

HPH Code

605GR0535

Weight

25.6 lb