Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: Black (standard) |
Gasket Material |
N/A Grade “T” Nitrile (Orange color code) EG Gasket |
Gasket Type |
N/A End Guard |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Lubrication |
N/A Gruvlok XtremeTM |
Max. Service Temperature Range |
N/A -20 ºF |
Max. Working Pressure |
N/A 2500 psi |
Max. End Load |
N/A 39761 lb |
Range of Pipe End Separation |
N/A 0 - 3/32 in |
Coupling Bolts Size |
N/A 3/4 x 4 1/2 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 0390007106 |
UPC Code |
N/A 65280803101 |
HPH Code |
N/A 605GR0533 |
Weight |
N/A 9 lb |