ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7004 is designed to provide the versatility of a grooved joint while providing a rigid pipe joint.
The Fig. 7004 coupling permits working pressure ratings up to 1200 psi (82.7 bar).
This coupling is also suited for lower pressure systems which experience pressure pulses. Systems used for high pressure, including auto and truck washes, will benefit from the increased pressure capability.
Working Pressure & End Load values are based on grooved standard wall pipe.
Fig. 7004 provides a rigid joint and does not allow for expansion or contraction. The Fig. 7004 coupling is an ideal choice for higher pressure applications such as elevator services.
NOTE: Fig. 7004 can be used with EG fittings as a commercial joint only.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61-G UPC

Type

Coupling

Style

Grooved

Nominal Size

2 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Hot Dipped Zinc Galvanized (optional)

Gasket Material

Grade “T” Nitrile (Orange color code)

Gasket Type

C Style

Bolt Material

SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

ASTM A563, Grade A, Zinc Electroplated

Lubrication

Gruvlok Xtreme

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

180 ºF

Max. Working Pressure

1200 psi

Max. End Load

5316 lb

Coupling Bolts Size

5/8 x 2 3/4 in

Coupling Bolts Qty.

2

Product Number

0390099703

UPC Code

69029111131

Weight

3.9 lb