ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Alloy steel forgings for high-pressure manifold and treating connections, such as cementing, fracturing, and acidizing. Employs a double seal that combines an elastomeric gasket with a metal-to-metal connection.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1-1/2 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Silver

Nut Color

N/A Yellow

SUB CWP

N/A 6000 psi

NUT Test

N/A 9000 psi

Product Number

N/A 0838503964

UPC Code

N/A 66242890960

HPH Code

N/A NA

Weight

N/A 19.75 lb