COMPANY HEADER
Request Information Add to CAD Cart
Recommended for air, water, oil, gas or mud service to 6,000 PSI NSCWP. This union has a replaceable lip-type seal ring of Buna-N specifically designed to minimize fluid flow turbulence. Lip- type ring provides a pressure seal and protection for metal-to-metal seating surfaces. Smaller and lighter than Fig. 600 unions and are recommended for manifold and truck mounting where size and weight are critical.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1-1/2 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Orange

Nut Color

N/A Black

SUB CWP

N/A 6000 psi

NUT Test

N/A 6000 psi

Product Number

N/A 0838503444

UPC Code

N/A 66242890957

HPH Code

N/A NA

Weight

N/A 9.04 lb