Batch CAD Cart (0)
  • Cart is empty
Recommended for air, water, oil or gas service to 2,000 PSI NSCWP. A Buna-N 'O' ring is mounted on the plain sub to provide an additional seal. Subs and nuts of the Fig. 206 union are interchangeable with the Fig. 200 union. Standard subs are threaded for API line pipe. Sizes of 2" and above also available with butt weld ends. connections.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Lug Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 3 in

Nut Material

N/A Ductile Iron

Subs Material

N/A Steel Forging

Subs Color

N/A Dark Gray

Nut Color

N/A Blue

SUB CWP

N/A 2000 psi

NUT Test

N/A 3000 psi

Product Number

N/A 0838501349

UPC Code

N/A 66242890942

HPH Code

N/A NA

Weight

N/A 15.21 lb