ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Recommended for air, water, oil, or gas service to 2000 PSI NSCWP. A union of great utility meeting most requirements in the medium pressure ranges. Precision seating surfaces assure dependable pressure seal. Standard subs are threaded for API line pipe and are Weco interchangeable. Sizes of 2" and above also available with butt weld end connections.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1 in

Nut Material

N/A Ductile Iron

Subs Material

N/A Steel Forging

Subs Color

N/A Dark Gray

Nut Color

N/A Blue

SUB CWP

N/A 2000 psi

NUT Test

N/A 3000 psi

Product Number

N/A 0838500601

UPC Code

N/A 69029156371

HPH Code

N/A NA

Weight

N/A 1.76 lb