ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Recommended for standard service to 20,000 PSI NSCWP. Available in butt weld end connections only. Available as Fig 2202 for sour service (15,000 PSI WP).
Unit of Measure

Specifications

Brand

Catawissa

Type

Hammer Union

Connection Type

NPT Threaded End

Nominal Size

3 in

Nut Material

Steel Forging

Subs Material

Steel Forging

Subs Color

Red

Nut Color

Blue

SUB CWP

15000 psi

NUT Test

22500 psi

Product Number

0838505100

HPH Code

NA

UPC Code

66242890963

Weight

30.48 lb