ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Recommended for standard service to 20,000 PSI NSCWP. Available in butt weld end connections only. Available as Fig 2202 for sour service (15,000 PSI WP).
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A Buttweld

Nominal Size

N/A 2 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Red

Nut Color

N/A Blue

SUB CWP

N/A 15000 psi

NUT Test

N/A 22500 psi

Product Number

N/A 0338506629

HPH Code

N/A NA

UPC Code

N/A 69029139712

Weight

N/A 20.58 lb