Brand |
N/A Catawissa |
Type |
N/A Hammer Union |
Connection Type |
N/A NPT Threaded End |
Nominal Size |
N/A 4 in |
Nut Material |
N/A Ductile Iron |
Subs Material |
N/A Ductile Iron |
Subs Color |
N/A Yellow |
Nut Color |
N/A Black |
SUB CWP |
N/A 1000 psi |
NUT Test |
N/A 1500 psi |
Product Number |
N/A 0838500069 |
UPC Code |
N/A 66242890931 |
HPH Code |
N/A NA |
Weight |
N/A 23.04 lb |