| Brand | N/A Catawissa | 
| Type | N/A Hammer Union | 
| Connection Type | N/A NPT Threaded End | 
| Nominal Size | N/A 2 in | 
| Nut Material | N/A Steel Forging | 
| Subs Material | N/A Steel Forging | 
| Subs Color | N/A Blue | 
| Nut Color | N/A Red | 
| SUB CWP | N/A 10000 psi | 
| NUT Test | N/A 15000 psi | 
| Product Number | N/A 0338504541 | 
| UPC Code | N/A 69029139704 | 
| HPH Code | N/A NA | 
| Weight | N/A 13.23 lb | 
