ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Used with and where pipe slides cannot be welded directly to pipe or copper tube. When used with fiberglass, plastic, or aluminum pipe, a thin protective liner should be inserted between the pipe and the clamp. Clamp is designed for use with Figure 257 and Figures 436 and 439 slides and tees. Ordering: Specify figure number, pipe size, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Special Clamp

Material

N/A Carbon Steel

Finish

N/A Plain

Pipe Size

N/A 14 in

Product Number

N/A 0500273503

UPC Code

N/A 69029131264

HPH Code

N/A 034GR9190

Weight

N/A 41.0 lb