ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Designed to minimize heat loss.
  • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
  • Allows up to 10" travel standard
  • Weld in place design.
Ordering: Specify figure number, type, name, finish and any other option desired.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35).

Type

Structural Tee

Style

With End Plate

Configuration

Type 1

Assembly

Bolted

Pipe Size

2 in

Material

Carbon steel tee, PTFE bonded slide plates and carbon steel base.

Finish

Plain

Max Load Down

8,000 lb

Product Number

0500588678

UPC Code

69029160211

Weight

12.71 lb