Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Type |
N/A Pre-Installed Elbow & Coupling |
Style |
N/A Grooved x FNPT |
Nominal Size |
N/A 1 1/2 x 1 in |
Material |
N/A Ductile Iron conforming to ASTM A-536, |
Gasket Material |
N/A Pre-Lubricated Grade “E” EPDM |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 150 ºF |
Operating Pressure [Max] |
N/A 450 psi |
Max. End Load |
N/A 1275 lb |
Max. Separation |
N/A 1/16 in |
Coupling Bolts Qty. |
N/A 2 |
Coupling Bolts Size |
N/A 1/2 x 2 1/2 in |
Product Number |
N/A 1605001114 |
UPC Code |
N/A 65280803139 |
Weight |
N/A 2.9 lb |