Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A End Cap |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/4 in |
Schedule |
N/A 10 |
Material |
N/A 304 Stainless Steel |
Coatings |
N/A Plain |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 1330009595 |
UPC Code |
N/A 66242894272 |
Weight |
N/A 0.40 lb |