Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern tees in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 8 in

Body Material

N/A ASTM A536 Ductile Iron to Grade 65-45-12

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153

Max. Rated Pressure

N/A 500 psi

Flow Data

N/A 14 ft

Product No

N/A 0390510260

UPC Code

N/A 65280816808

Weight

N/A 35.2 lb