Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern tees in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 4 in

Body Material

N/A ASTM A536 Ductile Iron to Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: ORANGE

Max. Rated Pressure

N/A 500 psi

Flow Data

N/A 7.7 ft

Product No

N/A 0390510206

UPC Code

N/A 65280816800

Weight

N/A 8.1 lb