ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern tees in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure

Specifications

Type

Tee

Style

Grooved

Nominal Size

12 in

Body Material

ASTM A536 Ductile Iron to Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Max. Rated Pressure

500 psi

Weight

92 lb