ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern 90° elbows in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters.
Unit of Measure

Specifications

Type

Elbow

Style

Grooved

Nominal Size

6 in

Body Material

ASTM A536 Ductile Iron to Grade 65-45-12

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A 153

Max. Rated Pressure

500 psi

Flow Data

11.8 ft

Product Number

0390510058

UPC Code

65280816795

Weight

14.8 lb