Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern 90° elbows in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters.
Unit of Measure

Specifications

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 10 in

Body Material

N/A ASTM A536 Ductile Iron to Grade 65-45-12

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153

Max. Rated Pressure

N/A 500 psi

Weight

N/A 44 lb