ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Eccentric Reducer

Style

N/A Groove x Thrd

Nominal Size

N/A 1 1/2X1 in

Body Material

N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Max. Pressure

N/A 300 psi

Anvil Product Number

N/A 0390142081

UPC Code

N/A 69029177231

Weight

N/A 1.7 lb