Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A This product is not UL/ULC Listed or FM Approved.

Type

N/A Adapter Nipple

Style

N/A Groove x Hose

Nominal Size

N/A 8 in

Material

N/A Carbon Steel

Coatings

N/A Black

Max Working Pressure

N/A 300 psi

Product Number

N/A 0390035517

UPC Code

N/A 69029177606

Weight

N/A 24 lb