Industry Standards/Certifications |
N/A This product is not UL/ULC Listed or FM Approved. |
Type |
N/A Adapter Nipple |
Style |
N/A Groove x Hose |
Nominal Size |
N/A 4 in |
Material |
N/A Carbon Steel |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390136497 |
UPC Code |
N/A 69029177611 |
Weight |
N/A 5.5 lb |