Industry Standards/Certifications |
N/A This product is not ULC Listed. |
Type |
N/A Swaged Nipple |
Style |
N/A Groove x MNPT |
Nominal Size |
N/A 3 x 1 in |
Body Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12. Malleable iron conforming to ASTM A 47 |
Body Finish |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390038479 |
UPC Code |
N/A 69029177389 |
Weight |
N/A 5 lb |