ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure

Specifications

Industry Standards/Certifications

This product is not ULC Listed.

Type

Swaged Nipple

Style

Groove x Groove

Nominal Size

5 x 3 in

Body Material

Ductile iron conforming to ASTM A 536, Grade 65-45-12. Malleable iron conforming to ASTM A 47

Body Finish

Rust inhibiting paint – Color: ORANGE

Max Working Pressure

300 psi

Product Number

0390038180

UPC Code

69029177372

Weight

12 lb