Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Thread Concentric Reducer |
Style |
N/A Groove x MNPT |
Nominal Size |
N/A 2 x 1 1/4 in |
Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390137933 |
UPC Code |
N/A 69029132960 |
Weight |
N/A 1.30 lb |