ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Thread Concentric Reducer

Style

Groove x MNPT

Nominal Size

2 1/2 x 1 in

Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Hot Dipped Zinc Galvanized

Max Working Pressure

300 psi

Product Number

0390138402

UPC Code

69029176123

Weight

1.00 lb