Industry Standards/Certifications |
N/A This product is not UL/ULC Listed or FM Approved. |
Type |
N/A Bull Plug |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Material |
N/A Ductile iron, Malleable iron, Carbon steel |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390030807 |
UPC Code |
N/A 69029131201 |
Weight |
N/A 7.40 lb |