ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.

These fittings are designed to provide minimum pressure drop and uniform strength.

Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.

Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Type

True Wye

Style

Grooved

Nominal Size

3 1/2 in

Body Material

Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A 153

Industry Standards/Certifications

NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Product Number

0390129500

UPC Code

69029177733

Weight

8.3 lb