| Type | N/A True Wye | 
| Style | N/A Grooved | 
| Nominal Size | N/A 2 1/2 in | 
| Body Material | N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | 
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
| Product Number | N/A 0390129468 | 
| UPC Code | N/A 69029177731 | 
| Weight | N/A 5 lb | 
