Type |
N/A True Wye |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/2 in |
Body Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Product Number |
N/A 0390129427 |
UPC Code |
N/A 69029177729 |
Weight |
N/A 1.80 lb |