Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Lateral |
Style |
N/A Grooved |
Nominal Size |
N/A 14 x 14 x 12 in |
Material |
N/A Ductile iron, Malleable iron, Carbon steel |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390128429 |
UPC Code |
N/A 69029177795 |
Weight |
N/A 240.00 lb |